Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
IS - Mini Ball Transfer Units
Bill of material
IS-05SNM
ORDERNO
Article-number
IS-05SNM
BALL
Ball-Ø
4.8 mm
LC
Load capacity
6 kg
H2
- mm
H1
1.0 mm
D1
8 mm
L1
2.5 mm
L
8.5 mm
H
6.0 mm
M
M2
WE
Weight
0.003 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices